Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

XK (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The XK16 Series is a 32.768 kHz tuning fork type quartz crystal mounted in a ceramic-molded package.

Feature(s)

• Rugged, ceramic-molded, resistant to shock and vibration
• Excellent resistence to heat shock and environmental characteristics
• Ideally suited for automated pick-and-place assembly environments
• Available on tape & reel; 8mm tape; 5000 units per reel
• Pb-free and RoHS/Green Compliant

Application(s)

• Real-Time Clocks
• Reference for Microprocessors' Low Power and Standby Modes
• Time Display Devices
• Smart Meters
• POS
• Networking

Specifications & Technical Documents

Product Parameters

Family Crystal
Freq Range (MHz) 32.768KHz
Legacy PN None
Not Recommended 0
Package Size (mm) 1.6 x 1.0 x 0.5
Package Type Ceramic Seam
Pads 2
Product Series XK

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity