40V SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This compact SOD323 packaged Schottky diode offers users an excellent performance combination comprising high-current operation, extremely low-leakage and low-forward voltage ensuring suitability for applications requiring efficient operation at higher temperatures (above +85°C) see Operational Efficiency Chart on page 3. It is qualified by AEC-Q101, supported by a PPAP and is ideal for use in: DC-DC converters, mobile telecoms, blocking diodes, and reverse polarity protections.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Power Rating(mW) | 250 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 400 mA |
Forward VoltageDrop VF(V) | 0.5 |
@ IF(mA) | 400 mA |
Maximum ReverseCurrent IR (µA) | 40 µA |
@ VR (V) | 30 V |
Capacitance CTOT Typ (pF) | 20 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2671 | 2024-02-20 | 2024-05-20 | Part Marking Change |