40V HIGH CURRENT LOW LEAKAGE SCHOTTKY DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
A surface mount Schottky Barrier Diode featuring low forward voltage drop suitable for high frequency rectification and reverse voltage protection.
@ IF (A) | 2 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 30 |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.54 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum ReverseCurrent IR (µA) | 40 |
Peak ForwardSurge CurrentIFSM(A) | 12 |
Peak RepetitiveReverse VoltageVRRM (V) | 40 |
Compliance (Only Automotive supports PPAP) | Automotive |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 65 |