Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This compact SOD323 packaged Schottky diode offers users an excellent performance combination comprising high-current operation, extremely low-leakage and low-forward voltage ensuring suitability for applications requiring efficient operation at higher temperatures (above +85°C) see Operational Efficiency Chart on page 3.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 0.75 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 10 V |
Peak ForwardSurge CurrentIFSM(A) | 4 A |
Forward VoltageDrop VF(V) | 0.38 V |
@ IF (A) | 0.1 A |
Maximum ReverseCurrent IR (µA) | 6 µA |
@ VR (V) | 10 V |
TotalCapacitance CT (pF) | 26 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2670 | 2024-02-20 | 2024-05-20 | Part Marking Change |
PCN-2562 | 2022-01-04 | 2022-04-04 | Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products |