NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZLPM8012 is a power management and control solution for satellite set-top boxes (STBs). Based on an efficient boost converter the ZLPM8012 provides the power supply of upto 450mA and all the control signals required by a single port satellite Low Noise Block (LNB). The ZLPM8012 includes an accurate 22kHz tone generator to provide DiSEqC™ control words or continuous tone for band switching control. Control°C by I2C™ and with the minimal external components the ZLPM8012 provides a high performing cost efficient solution.
Iboost | No |
---|---|
IC Controls (Enable) | I2C |
IC Controls (Logic) | No |
LNB Control (13/18V) | Yes |
LNB Control (22kHz / DiSEqC™ 1.x) | Yes |
LNB Control (DiSEqC™ 2) | No |
LNB O/P | 1 |
LNB Output (LNB Voltage Range) | 10.25 to 19.5 |
LNB Output (Max LNB Current) | 550 |
Protection (LNB Detect) | Yes |
Protection (Over Current) | Yes |
Protection (Over Temperature) | 150ºC |