Automotive compliant 50mA 2.5V Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
• Automotive Point of Load Regulation
Iq (typ) (µA) | 40 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.05 |
Vin (Max) (V) | 22.5 |
Fixed Vout (V) | 2.5 |
Accuracy 25C | 2.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.4 |
Operating Temperature (Ambient) (°C) | -55 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |