Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Angular Accuracy | - |
---|---|
HY or HROT | - |
Internal Magnet | No |
Maximum Offset | ±1 |
Maximum Supply Voltage (V) | 12 |
Number of Sensors | 1 |
Operating Ambient Temperature (°C) | -40 to 150 |
Sensitivity (mv/V) | 4.7/(kA/m) |
Typical Bridge Resistance | 1.7 |
Typical Output Voltage | 20 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2311 | 2018-05-22 | 2018-11-22 | Device End of Life (EOL) |