Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Voltage References - Automotive

ZRC330Q

3.3V automotive-compliant Low Knee Current voltage reference

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZRC330Q uses a bandgap circuit design to achieve a precision micropower voltage reference of 3.3 volts. The device is available in a small outline surface mount package, ideal for applications where space saving is important.

The ZRC330Q design provides a stable voltage without an external capacitor and is stable with capacitive loads. The ZRC330Q is recommended for operation between 20µA and 5mA, and so is ideally suited to low power and battery powered applications.

Excellent performance is maintained to an absolute maximum of 25mA, however the rugged design and 20 20 volt processing allows the reference to withstand transient effects and currents up to 200mA. Superior switching capability allows the device to reach stable operating conditions in only a few microseconds.

The ZRC330Q has been qualified to AEC-Q100 Grade 1 and is Automotive Compliant supporting PPAPs.

Feature(s)

  • Temperature Range: -40°C to +125°C
  • Low Knee Current, 15μA Typical
  • Reference Voltage Tolerance at +25°C
    • 1%: ZRC330QF01
    • 2%: ZRC330QF02
  • No Stabilizing Capacitor Required
  • Typical Slope Resistance: 0.6Ω
  • ±1% Tolerance
  • Operating Current 20μA to 5mA
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q100 Standards for High Reliability
  • AEC-Q100 Grade 1
  • PPAP Capable

Application(s)

  • Automotive voltage reference
  • ECU

Product Specifications

Product Parameters

Type Shunt reference
Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
ReferenceVoltage (V) 3.3 V
Tolerance (%) 2, 1 %
Sink Current (mA) 5 mA
Minimum Cathode Current for Regulation Typ (µA) 15 µA
Typical Temperature Coefficient (ppm/°C) 15 ppm/°C
Maximum Slope Resistance (Ω) 2 Ω
Noise Voltage (µV/Hz) 75 µV/Hz
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf