200mA 10V Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (typ) (µA) | 350 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.2 |
Vin (Max) (V) | 20 |
Fixed Vout (V) | 10 |
Accuracy 25C | 2.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.7 |
Operating Temperature (Ambient) (°C) | -55 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |