NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZTL431 and ZTL432 are three terminal adjustable shunt regulators offering excellent temperature stability and output current handling capability up to 100mA. The output voltage may be set to any chosen voltage between 2.5 and 20 volts by selection of two external divider resistors.
Accuracy (%) | 0.5, 1 |
---|---|
Compliance (Only Automotive supports PPAP) | No |
MaximumInput Voltage (V) | 20 |
Maximum Slope Resistance (Ω) | 0.5 |
Minimum Cathode Current for Regulation Typ (µA) | 400 |
Operating Ambient Temperature Range (°C) | -40 to 125 |
AEC Qualified | No |
ReferenceVoltage (V) | 2.5 |
Sink Current (mA) | 100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |