NPN
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
VCBO (V) | 260 V |
VCEO, VCES (V) | 100 V |
ICM (A) | 60 A |
PD (W) | 0.68 W |
ISA (A) | 35 A |
ISA(@ VC) (V) | 250 V |
ISA(@ CCE) (pF) | 620 pF |
hFE (min) | 25 Min |
fT Min (MHz) | 40 MHz |
@ IC (mA) | 10 mA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2706 | 2024-10-30 | 2025-01-29 | Qualification of New Deflashing and Tin Plating Line |