100V P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high-efficiency power management applications
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.075 |
PD @TA = +25°C (W) | 0.33 |
RDS(ON)Max@ VGS(10V)(mΩ) | 20000 mΩ |
|VGS(TH)| Min (V) | 1.5 V |
|VGS(TH)| Max (V) | 3.5 V |
CISS Typ (pF) | 50 pF |
CISS Condition @|VDS| (V) | 25 V |