40V PNP HIGH GAIN LOW SATURATION MEDIUM POWER TRANSISTOR IN SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Yes |
---|---|
Category | Low Saturation Transistor |
Compliance(Only Automotive supports PPAP) | Automotive |
fT (MHz) | 152 |
hFE (@ IC) (A) | 0.01 |
hFE (@ IC2) (A) | 2 |
hFE(Min 2) | 170 |
hFE (Min) | 200 |
IC (A) | 5.5 |
ICM (A) | 15 |
PD (W) | 2.1 |
Polarity | PNP |
AEC Qualified | Yes |
RCE(sat) (mΩ) | 29 |
VCE (SAT) (@ IC/IB2) (A/mA) | 2/40 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/40 |
VCE(sat) (Max.2) (mV) | 175 |
VCE(sat) Max (mV) | 30 |
VCEO, VCES (V) | 40 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2491 | 2020-11-17 | 2021-05-17 | Device End of Life (EOL) |