Single Phase BLDC Fan and Motor Pre-Driver with Adjustable Current Limit
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXBM1017 is a Single-Phase, DC brushless motor pre-driver with PWM variable speed control and current limit features suitable for fans, blowers and pump motors. Where the system dictates, this device can be control°C via an external voltage, PWM signal or thermistor.
Adjustable Current Limit | Yes |
---|---|
Frequency Generator (FG) and Rotation Detect | FG and RD |
Hall Bias Voltage (V) | 1.75 |
High Side Switch Drive Sink Current (mA) | 100 |
Lock Detect, Shut-Down and Auto Start | Yes |
Low Side Switch Drive Source Current (mA) | 80 |
Minimum Speed Setting | Yes |
Operating Ambient Temperature (°C) | - |
Operating Voltage (V) | 4.7 to 18 |
Reference Voltage Output (V) | 5 |
Speed Control | VSPD or PWM |
SupplyCurrent (mA) | 11 |
Tail End Current Control | - |