NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXBM2004 is a 2-phase, Brushless Direct Current (BLDC) motor control pre-driver with variable PWM speed control suitable for fan and blower motors. For system flexibility, motor speed can be control°C by changing SPD pin voltage which can be either from Thermistor network, external voltage or PWM signal. To help protect the motor coil, the ZXBM2004 provides Rotor Lock Protection which shuts down the output drive if rotor lock is detected. The device automatically re-starts when the rotor lock is removed. A Tachometer output is provided by open-drain Frequency Generator (FG) Pin which allows external interface to monitor motor rotation or speed. The FG output is the magnetic change frequency.
Frequency Generator (FG) and Rotation Detect | RD |
---|---|
Lock Detect, Shut-Down and Auto Start | Yes |
Low Side Switch Drive Sink Current | - |
Low Side Switch Drive Source Current (mA) | 80 |
Minimum Speed Setting | Yes |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Voltage (V) | 4.5 to 18 |
Reference Voltage Output (V) | - |
Speed Control | VSPD or VDD |
SupplyCurrent (mA) | - |