Description
ZLDO1117 is a low dropout positive adjustable or fixedmode
regulator with 1A output current capability.
The ZLDO1117 has a 2% tolerance across the industrial
temperature range and is guaranteed to have lower than
1.2V dropout at full load current making it ideal to provide
well-regulated outputs of 1.2V to 5.0V with input supply
voltages up to 18V.
The ZLDO1117 is ideally suited to provide well-regulated
supplies for low voltage IC applications such as highspeed
bus termination and low current 3.3V logic supply
across the whole industrial temperature range.
Feature(s)
1.2V Maximum Dropout at Full Load Current2% tolerance over temperature, line and load variationsFast Transient ResponseOutput Current LimitingBuilt-in Thermal ShutdownGood Noise RejectionSuitable for use with MLCC capacitors-40 to 125°C Junction temperature rangeAvailable in “Green” Molding Compound (No Br, Sb) with lead free Finish/RoHS Compliant
Application(s)
Cellular and Cordless phonesPDAHand held instrumentsCamera, Camcorder, Personal stereoPC cardsPortable and battery-powered equipment