Micro-Power High-Side Current Monitor w/ Improved Temperature Drift
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Current Output |
Minimum S+ Common-Mode Sense Voltage (V) | 2.5 |
Maximum S+ Common-Mode Sense Voltage (V) | 20 |
Minimum VCC/VB Supply Voltage (V) | - |
Maximum VCC/VB Supply Voltage (V) | - |
Sense Voltage VMAX (mV) | 500 |
Maximum Output Voltage (V) | Vs+ -2.5 |
Voltage output Gain VOUT/VSENSE (V/V) | - |
Current output Gain Iout/VSENSE (mA/V) | Ext resistor |
% Accuracy @ VSENSE =100mV Ta (%) | 3 |
Quiescent Current (µA) | 4 |
IS- S- Input current (nA) | 100 |
Bandwidth typ (MHz) | 1.5 |
Operating Ambient Temperature Range (°C) | -40 to 125 |
Special Features | Ground Pin + External Transconductance Resistor + Extended Temp Range |
Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.
The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.
Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.