Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Current Monitors

ZXCT181

26V, 400kHz Bandwidth, Bi-Directional Low-Side and High-Side Current Monitor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXCT181 is a current shunt monitor which is designed to be a cost-effective solution to deal with 26V common-mode and a smaller supply voltage range 2.7V to 5.5V powering the device.

The ZXCT181 supports the small-signal bandwidths as high as 400kHz at 20V/V gain and fast large-signal slew rates of 2V/µs. This ability can be used to detect rapid changes in the sensed current and fast response to the output so that these features make the ZXCT181 a good choice for applications such as low-side motor control and the system fault current detection.

For the bi-directional current sense, it can be achieved by applying a voltage at the REF pin to offset the output voltage. Likewise, tie the REF pin to GND to be a unidirectional current monitor. In unidirectional applications, if measuring a very low input current is desirable, the REF pin connecting to GND may result in an inaccurate measurement so that putting a bias voltage above 50mV on REF pin is recommended to make the output into the linear range of the device.

The ZXCT181 series has four fixed voltage gain options in 20V/V, 50V/V, 100V/V, and 200V/V. It can measure voltage across shunts at common-mode voltages from -0.3V to 26V, independent of supply voltage with a maximum supply current of 300μA. All versions are specified with temperature range of -40°C to +125°C, and available in SOT26 package.

Feature(s)

  • Supply Voltage Range: 2.7V to 5.5V
  • Wide Common-Mode Range: -0.3V to 26V
  • Gain Error: (Maximum over Temperature): ±1%
  • Choice of Gains:
    • Version A1: 20V/V
    • Version A2: 50V/V
    • Version A3: 100V/V
    • Version A4: 200V/V
  • Low Offset Voltage: Typical ±100μV and 1-µV/°C Drift
  • Rail-to-Rail Output Capability
  • Low Quiescent Current: 300μA (max)
  • Package: 6-Pin SOT26
  • ESD Protection JESD 22, 5000V HBM (A114)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Motor controls
  • Lighting controls
  • Power management
  • Fault current detection
  • Current sensing (high-side/low-side)
  • Solar inverters
  • Battery charging and discharging

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Type Voltage output
Minimum S+ Common-Mode Sense Voltage (V) -0.3
Maximum S+ Common-Mode Sense Voltage (V) 26
Minimum VCC/VB Supply Voltage (V) 2.7
Maximum VCC/VB Supply Voltage (V) 5.5
Maximum Output Voltage (V) (VS) - 0.03
Voltage output Gain VOUT/VSENSE (V/V) 20, 50, 100, 200
% Accuracy @ VSENSE =100mV Ta (%) 1
Quiescent Current (µA) 250
Bandwidth typ (MHz) 0.085 to 0.4
Operating Ambient Temperature Range (°C) -40 to 125
Special Features Bi-direction, high bandwidth

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.

The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.

Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.