Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

ZXHF5000 (NRND)

NRND = Not Recommended for New Design

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXHF5000 provides an integrated IF solution for multiple output LNB and switch box applications. The ZXHF5000 includes a 4 by 2 switch with 19dB of positive gain which can be connected directly to the output of the LNB or switch box eliminating the need for cable drive amplifiers. The ZXHF5000 includes all the control required for voltage and tone based systems providing a reliable and highly integrated solution.

Feature(s)

  • High linearity 4:2 switch
  • Integrated cable drive amplifiers
  • Integrated switch control - Tone and voltage
  • Wide bandwidth 200 to 2700MHz
  • Gain 19dB, rising across band
  • High isolation Typ. >30dB, 200 to 2150MHz
  • OIP3 >15dBm, 200 to 2150MHz
  • Reliable tone detector with unwanted signal rejection filter
  • Accurate voltage detector 14.0V to 15.5V
  • Intelligent low power mode
  • 3.3V operation
  • Unconditionally stable
  • Pin-out programmable for double-sided assembly

Application(s)

  • Twin universal LNB's
  • Quad universal LNB's
  • Multiple output LNB's
  • Multi switches

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf