AUTOMOTIVE COMPLIANT 350mA BUCK LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 7 |
Maximum Input Voltage (V) | 30 |
Maximum Output Voltage (V) | 30 |
Maximum LED Current (A) | 0.38 |
LED Current Accuracy (%) | 5 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 105 |
Sense/Feedback Voltage (mV) | 100 |
AEC-Q100 Grade | 2 |