AUTOMOTIVE GRADE 30V 1A LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
It operates from an input supply from 7V to 30V driving single or multiple series connected LEDs efficiently externally adjustable output current up to 1mA.
The output current can be adjusted by applying a DC voltage or a PWM waveform to the ADJ pin; 100:1 adjustment of output current is possible using PWM control. Applying 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state.
The ZXLD1360Q has been qualified to AEC-Q100 Grade 1 and is Automotive Grade supporting PPAPs.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 7 |
Maximum Input Voltage (V) | 30 |
Maximum Output Voltage (V) | 30 |
Maximum LED Current (A) | 1 |
LED Current Accuracy (%) | 5 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 125 |
Sense/Feedback Voltage (mV) | 100 |
AEC-Q100 Grade | 1 |