NRND = Not Recommended for New Design
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation complementary dual MOSFET features low on-resistance achievable with low gate drive.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | 50, 50 |
CISS Typ (pF) | 497, 717 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 2.1, 2.2 |
PD @TA = +25°C (W) | 1.8 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | 9.2, 16.5 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 230, 235 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 300, 320 |
|VDS| (V) | 100, 100 |
|VGS| (±V) | 20, 20 |
|VGS(TH)| Max (V) | 2.4, 3 |