30V SO8 Complementary dual enhancement mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation Trench MOSFET from Zetex has been designed to minimize the on-state resistance (RDS(on)) and yet maintain superior switching performance making it ideal for power management and battery charging functions.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30, 30 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 7.3, 5.3 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 24, 45 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 39, 80 mΩ |
|VGS(TH)| Max (V) | 3, 3 V |
QG Typ @ |VGS| = 10V (nC) | 12.9, 12.7 nC |
CISS Typ (pF) | 608, 670 pF |
CISS Condition @|VDS| (V) | 15, 15 V |