COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of TRENCH MOSFETs from Zetex utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60, 60 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 4.7, 3.9 |
PD @TA = +25°C (W) | 2.1 |
RDS(ON)Max@ VGS(10V)(mΩ) | 55, 105 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 75, 125 mΩ |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 11, 12.1 (@5V) nC |
QG Typ @ |VGS| = 10V (nC) | 20.4, 24.2 nC |
CISS Typ (pF) | 1063, 1021 pF |
CISS Condition @|VDS| (V) | 30, 30 V |