COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of trench MOSFETs from Zetex utilises a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 5.2, 4.7 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 50, 60 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 75, 100 mΩ |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 10V (nC) | 17, 26 nC |
CISS Typ (pF) | 770, 1000 pF |
CISS Condition @|VDS| (V) | 40, 40 V |