NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of high density MOSFETs from Zetex utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | 25 |
CISS Typ (pF) | 290, 270 |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 2.3, 2 |
PD @TA = +25°C (W) | 1.25 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | 6.1, 5.4 |
QG Typ @ |VGS| = 4.5V (nC) | N/A |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 135, 185 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 200, 270 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1 |