COMPLEMENTARY 100V ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 1.0, 0.8 |
PD @TA = +25°C (W) | 1.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 700, 1000 mΩ |
QG Typ @ |VGS| = 10V (nC) | 2.9, 3.5 nC |
CISS Typ (pF) | 138, 141 pF |
CISS Condition @|VDS| (V) | 60, 50 V |