COMPLEMENTARY 30V ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 2.7, 2.0 |
PD @TA = +25°C (W) | 1.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 120, 210 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 180, 330 mΩ |
QG Typ @ |VGS| = 10V (nC) | 3.9, 5.2 nC |
CISS Typ (pF) | 190, 204 pF |
CISS Condition @|VDS| (V) | 25, 15 V |