COMPLEMENTARY 60V ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 1.6, 1.3 |
PD @TA = +25°C (W) | 1.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 300, 425 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 450, 630 mΩ |
QG Typ @ |VGS| = 10V (nC) | 3.2, 5.1 nC |
CISS Typ (pF) | 166, 233 pF |
CISS Condition @|VDS| (V) | 40, 30 V |