N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of Trench MOSFETs from Zetex utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 5 |
PD @TA = +25°C (W) | 2.15 |
RDS(ON)Max@ VGS(10V)(mΩ) | 85 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 100 (@6V) mΩ |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 4.5V (nC) | 17.2 (@5V) nC |
QG Typ @ |VGS| = 10V (nC) | 26 nC |
CISS Typ (pF) | 1313 pF |