N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 3.4 |
PD @TA = +25°C (W) | 1 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 60 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 110 mΩ |
|VGS(TH)| Min (V) | 0.7 V |
QG Typ @ |VGS| = 4.5V (nC) | 6.6 nC |
CISS Typ (pF) | 544 pF |