NRND = Not Recommended for New Design
P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
CISS Typ (pF) | 100 max @ 25V |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 0.2 |
PD @TA = +25°C (W) | 2 |
Polarity | P |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 25000 |
|VDS| (V) | 200 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 3.5 |