Dual P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of high cell density trench MOSFETs from Zetex utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 3.4 |
PD @TA = +25°C (W) | 1.81 |
RDS(ON)Max@ VGS(10V)(mΩ) | 125 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 190 mΩ |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 9 nC |
QG Typ @ |VGS| = 10V (nC) | 17.7 nC |
CISS Typ (pF) | 637 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2376 | 2018-11-30 | 2019-03-01 | Addition of A Passivation Layer Over The Top Metal of The Die |