Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 500 |
---|---|
@ VR (V) | 30 |
Capacitance CTOT Typ (pF) | 16 |
Compliance (Only Automotive Supports PPAP) | On Request |
Configuration | Penta |
Forward Continuous Current IFM (mA) | 400 |
Forward VoltageDrop VF(V) | 0.55 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | N/A |
AEC Qualified | Yes |