Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXSC100 series is designed for DC-DC applications where step-up voltage conversion from very low input voltages is required. These applications mainly operate from single nickel cadmium or nickel metal hydride battery cells.
Efficiency (%) | 82 |
---|---|
Frequency (Hz) | 200K Fixed |
LED Current (A) | N/A |
MaximumInput Voltage (V) | 3.5 |
Maximum Output Voltage (V) | VIN to VM |
Minimum and Maximum Input Voltage (V) | 0.93 to 3.5 |
MinimumInput Voltage (V) | 0.93 |
OperatingTemperatureRange (°C) | 0 to 70 |
Output Voltage (V) | VIN to VM |
Quiescent Current Typ (mA) | 150 |
Switching Frequency (MHz) | 200 |
Topology | Boost |
Type | Boost |