Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXSC300 is a single or multi cell LED driver designed for applications where step-up voltage conversion from very low input voltages is required. These applications mainly operate from single 1.5V or 1.2V battery cells. The circuit generates constant current pulses that are ideal for driving single or multiple LEDs over a wide range of operating voltages. The ZXSC300 is a PFM controller IC that drives an external Zetex switching transistor with a very low saturation resistance. These transistors are the best switching devices available for this type of switching conversion enabling high efficiency conversion with input voltages below 1V. The drive output of the ZXSC controller generates a dynamic drive signal for the switching transistor. The circuit can start up under full load and operates down to an input voltage of 0.8 volts. The solution configuration ensures optimum efficiency over a wide range of load currents, several circuit configurations are possible depending on battery life versus brightness considerations. The ZXSC300 is offered in the SOT25 package which, when combined with a SOT23 switching transistor, generates a high efficiency small size circuit solution. The IC and discrete combination offers the ultimate cost vs performance solution for single cell LED driving applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topologies (Buck) | No |
Topologies (Buck-Boost) | No |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 0.8 |
Maximum Input Voltage (V) | 8 |
Maximum Output Voltage (V) | Ext BJT |
Maximum LED Current (A) | Ext BJT |
Switching Frequency Maximum (kHz) | 200 |
Dimming (PWM) | No |
Dimming (Analog) | No |
Efficiency (%) | 94 |
Operating Temperature Range (°C) | -40 to 85 |
Quiescent Current Typ (mA) | 0.2 |
AEC-Q100 Grade | No |