NPN, 15V, 3A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request* |
---|---|
Category | Low Saturation Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 145 |
fT (MHz) | 145 |
hFE (min) | 300 |
hFE(@ IC) | 0.2 |
hFE (@ IC) (A) | 0.2 |
hFE(@ IC2) | 3 |
hFE (@ IC2) (A) | 5 |
hFE(Min 2) | 150 |
hFE (Min) | 300 |
IC (A) | 3 |
IC (A) | 3 |
ICM (A) | 5 |
ICM (A) | 5 |
PD (W) | 0.625 |
PD (W) | 0.625 |
Polarity | NPN |
Product Type | NPN |
AEC Qualified | Yes |
RCE(SAT) | 37 |
RCE(sat) (mΩ) | 37 |
VCE (SAT) (@ IC/IB) (A/m A) | 1/20, 1/20 |
VCE (SAT) (@ IC/IB2) (A/mA) | 3/150 |
VCE (SAT)(Max.2) | 150 |
VCE (SAT)Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/150 |
VCE(sat) (Max.2) (mV) | 150 |
VCE(sat) Max (mV) | 80 |
VCEO, VCES (V) | 15 |
VCEO, VCES (V) | 15 |