NPN, 160V, 0.6A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 160 |
IC (A) | 0.6 |
ICM (A) | - |
PD (W) | 0.33 |
hFE (Min) | 80 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 30 |
hFE (@ IC2) (A) | 0.05 |
VCE(sat) Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.01/1 |
VCE(sat) (Max.2) (mV) | 200 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.05/5 |
fT (MHz) | 130 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2686 | 2024-07-08 | 2025-01-07 | Device End of Life (EOL) |
PCN-2632 | 2023-06-13 | 2023-09-11 | Addition of A Passivation Layer Over The Top Metal of The Die for Select BJT Products |