Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Catalog |
Compliance (Only Automotive Supports PPAP) | No |
fT (MHz) | 50 |
fT (MHz) | 50 |
hFE (min) | 100 |
hFE(@ IC) | 0.001 |
hFE (@ IC) (A) | 0.001 |
hFE(@ IC2) | 0.05 |
hFE (@ IC2) (A) | 0.05 |
hFE(Min 2) | 100 |
hFE (Min) | 100 |
IC (A) | 0.2 |
IC (A) | 0.2 |
ICM (A) | 0.5 |
ICM (A) | 0.5 |
PD (W) | 1 |
PD (W) | 1 |
Polarity | PNP |
Product Type | PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB2) (A/mA) | 0.05/6 |
VCE (SAT)(Max.2) | 500 |
VCE (SAT)Max (mV) | 200 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.02/2 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.05/6 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) Max (mV) | 200 |
VCEO, VCES (V) | 400 |
VCEO, VCES (V) | 400 |