PNP + Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
• PNP Transistor • VCEO = -20V • RSAT = 64m? • IC = -3.5A • Schottky Diode • VR = 40V • VF= 500mv (@1A) • IC = 1A • IC = -3.5A Continuous Collector Current • Low Saturation Voltage (-220mV @ -1A) • hFE characterized up to -6A • Low VF, fast switching Schottky • Lead, Halogen, and Antimony Free/RoHS Compliant • “Green” Devices
@ IC (mA) | N/A |
---|---|
hFE (min) | N/A |
ICIF (A) | 1.85, 3.5 |
ICMIFSM (A) | 12, 6 |
PD (W) | 1.2, 1.5 |
RCE(SAT) | N/A |
VCE (SAT)(@ IB) | N/A |
VCE (SAT)(@ IC) | N/A |
VCE (SAT)Max (mV) | N/A |
VCEO VF (V) | 40, 20 |
VF Max (V) | 1, N/A |
VF Max(@ IC) (A) | 1, N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |