60V INPUT, 5V 30mA Automotive REGULATOR TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This regulator transistor is designed to meet the stringent requirements of automotive applications.
The ZXTR2105FFQ monolithically integrates a transistor, zener diode and resistor to function as a linear regulator. The device regulates with a 5V nominal output at 15mA. It is designed for use in highvoltage applications where standard linear regulators cannot be used. This function is fully integrated into a SOT23F package, minimizing PCB area and reducing the number of components when compared with a multi-chip discrete solution.
Iq (typ) (µA) | 450 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.03 |
Vin (Max) (V) | 60 |
Vin (Min) (V) | 7 |
Fixed Vout (V) | 5 |
Accuracy 25C | 5 |
PSRR (dB) 1kHz | 46 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |