60V INPUT, 8V 15mA REGULATOR TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (typ) (µA) | 500 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.015 |
Vin (Max) (V) | 60 |
Vin (Min) (V) | 10 |
Fixed Vout (V) | 8 |
Accuracy 25C | 10 |
PSRR (dB) 1kHz | 46 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |