Diodes Incorporated — Analog and discrete power solutions

Darlington Transistors

Best suited for relay driving, solenoid driving, and linear regulator applications, our portfolio of Darlington transistors use high-pulse currents in small packages to maximize power efficiency. Our Darlingtons also feature pinned-out inputs and outputs in direct opposition, simplifying PCB layouts.

Filter Results
Part Number
1 – 48 of 48 results
Part Number Data Sheet Spice Model Category

Compliance
(Only Automotive supports PPAP)

Polarity

VCEO, VCES (V) IC (A) ICM (A) PD (W) hFE (Min) hFE (@ IC) (A)

hFE
(Min 2)

hFE (@ IC2) (A) VCE(sat) Max (mV)

VCE(SAT) (@ IC/IB) (A/mA)

VCE(sat) (Max.2) (mV) VCE(sat) (@ IC/IB2) (A/mA) fT (MHz) Packages Description
BCV46-Darlington TransistorStandardPNP600.50.80.35100000.120000.510000.1/0.1--200
SOT23
PNP, 60V, 0.5A, SOT23
BCV46Q-Darlington TransistorAutomotivePNP600.50.80.35100000.120000.510000.1/0.1--200
SOT23
PNP, 50V, 0.5A, SOT23
BCV47-Darlington TransistorStandardNPN600.50.80.35100000.120000.510000.1/0.1--170
SOT23
NPN, 60V, 0.5A, SOT23
BCV47Q-Darlington TransistorAutomotiveNPN600.50.80.35100000.120000.510000.1/0.1--170
SOT23
NPN, 60V, 0.5A, SOT23
BCV49-Darlington TransistorStandardNPN600.50.81.1100000.120000.510000.1/0.1--170
SOT89
NPN, 60V, 0.5A, SOT89
BCX38C-Darlington TransistorStandardNPN600.82150000.1100000.512500.8/8---
E-Line
NPN, 60V, 0.8A, E-Line
BST52Darlington TransistorStandardNPN800.51.5110000.1520000.513000.5/0.5---
SOT89
NPN, 80V, 0.5A, SOT89
FCX605Darlington TransistorStandardNPN12014150000.52000110000.25/0.2515001/1150
SOT89
NPN, 120V, 1A, SOT89
FCX705Darlington TransistorStandardPNP12014130000.12000213001/125002/2160
SOT89
PNP, 120V, 1A, SOT89
FMMT38CDarlington TransistorStandardNPN600.30.80.3350000.1100000.512500.8/8---
SOT23
NPN, 60V, 0.3A, SOT23
FMMT38CQDarlington TransistorAutomotiveNPN600.30.80.3350000.1100000.512500.8/8---
SOT23
NPN, 60V, 0.3A, SOT23
FMMT614Darlington TransistorStandardNPN1000.520.5150000.150000.59000.1/0.110000.5/5-
SOT23
NPN, 100V, 0.5A, SOT23
FMMT614QDarlington TransistorAutomotiveNPN1000.520.5150000.150000.59000.1/0.110000.5/5-
SOT23
NPN, 100V, 0.5A, SOT23
FMMT634Darlington TransistorStandardNPN1000.950.625200000.1500029300.5/59601/5140
SOT23
NPN, 100V, 0.9A, SOT23
FMMT634QDarlington TransistorAutomotiveNPN1000.950.625200000.1500029300.5/59601/5140
SOT23
NPN, 100V, 0.9A, SOT23
FMMT734Darlington TransistorStandardPNP1000.850.625200000.1500029700.8/510501/5140
SOT23
PNP, 100V, 0.8A, SOT23
FZT600Darlington TransistorStandardNPN14024220000.51000111000.5/512001/10250
SOT223
NPN, 140V, 2A, SOT223
FZT600BDarlington TransistorStandardNPN140242100000.55000111000.5/512001/10250
SOT223
NPN, 140V, 2A, SOT223
FZT600BQ-Darlington TransistorAutomotiveNPN140242100000.55000111000.5/512001/10250
SOT223 (Type ZN)
NPN, 140V, 2A, SOT223
FZT603Darlington TransistorStandardNPN8026250000.5200029000.4/0.411302/20150
SOT223
NPN, 80V, 2A, SOT223
FZT603QDarlington TransistorAutomotiveNPN8026250000.5200029000.4/0.41130-150
SOT223
NPN, 80V, 2A, SOT223
FZT605Darlington TransistorStandardNPN1201.54250000.52000110000.25/0.2515001/1150
SOT223 (Type DN)
NPN, 120V, 1.5A, SOT223
FZT705Darlington TransistorStandardPNP12024230000.12000213001/125002/2160
SOT223
PNP, 120V, 2A, SOT223
FZT7053Darlington TransistorStandardNPN1001.522100000.11000115000.1/0.1--200
SOT223
NPN, 100V, 1.5A, SOT223
FZT705QDarlington TransistorAutomotivePNP12024230000.12000213001/125002/2160
SOT223
PNP, 120V, 2A, SOT223
FZTA14Darlington TransistorStandardNPN301-2200000.15000115000.1/0.116001/1170
SOT223
NPN, 30V, 1A, SOT223
MMBT6427Darlington TransistorStandardNPN400.5-0.3200000.1140000.512000.05/0/515000.5/0.5-
SOT23
NPN, 40V, 0.5A, SOT23
MMBTA13Darlington TransistorStandardNPN300.3-0.350000.01100000.115000.1/0.1--125
SOT23
NPN, 30V, 0.3A, SOT23
MMBTA14Darlington TransistorStandardNPN300.3-0.3100000.01200000.115000.1/0.1--125
SOT23
NPN, 30V, 0.3A, SOT23
MMBTA63Darlington TransistorStandardPNP300.5-0.350000.01100000.115000.1/0.1--125
SOT23
PNP, 30V, 0.5A, SOT23
MMBTA64Darlington TransistorStandardPNP300.5-0.3100000.01200000.115000.1/0.1--125
SOT23
PNP, 30V, 0.5A, SOT23
MMST6427Darlington TransistorStandardNPN400.5-0.2200000.1140000.512000.05/0/515000.5/0.5-
SOT323
NPN, 40V, 0.5A, SOT323
MMSTA13Darlington TransistorStandardNPN300.3-0.250000.01100000.115000.1/0.1--125
SOT323
NPN, 30V, 0.3A, SOT323
MMSTA14Darlington TransistorStandardNPN300.3-0.2100000.01200000.115000.1/0.1--125
SOT323
NPN, 30V, 0.3A, SOT323
MMSTA63Darlington TransistorStandardPNP300.5-0.250000.01100000.115000.1/0.1--125
SOT323
PNP, 30V, 0.5A, SOT323
MMSTA64Darlington TransistorStandardPNP300.5-0.2100000.01200000.115000.1/0.1--125
SOT323
PNP, 30V, 0.5A, SOT323
ZDT6702Darlington TransistorStandardNPN + PNP601.7542.255000, 20000.53500, 15002950, 10000.5/0.512801.75/2140
SM-8
Complementary, 60V, 1.75A, SM-8
ZDT6702QDarlington TransistorAutomotiveNPN + PNP601.7542.255000, 20000.53500, 15002950, 10000.5/0.512801.75/2140
SM-8
Complementary, 60V, 1.75A, SM-8
ZTX603Darlington TransistorStandardNPN8014150000.52000110000.4/0.410001/21150
E-Line
NPN, 80V, 1A, E-Line
ZTX605Darlington TransistorStandardNPN12014150000.52000110000.25/0.2515001/21150
E-Line
NPN, 120V, 1A, E-Line
ZTX614Darlington TransistorStandardNPN1000.8-150000.1100000.512500.8/8---
E-Line
NPN, 100V, 0.8A, E-Line
ZTX614QDarlington TransistorAutomotiveNPN1000.8-150000.1100000.512500.8/8---
E-Line
NPN, 100V, 0.8A, E-Line
ZTX705Darlington TransistorStandardPNP12014130000.12000213001/125002/2160
E-Line
PNP, 120V, 1A, E-Line
ZXPD4000DH-Darlington Transistor with RectifierStandardNPN120230.920001--15001/1---
V-DFN3030-8
NPN, 120V with 120V Diode in DFN3030-8
ZXTN04120HFFDarlington TransistorStandardNPN120141.530000.51000215001/115002/5120
SOT23F
NPN, 120V, 1A, SOT23F
ZXTN04120HKDarlington TransistorStandardNPN1201.543.950000.52000110000.25/0.2515001/1150
TO252 (DPAK)
NPN, 120V, 1.5A, TO252
ZXTN04120HP5-Darlington TransistorStandardNPN1201.543.250000.52000110000.25/0.2515001/1150
PowerDI5
NPN, 120V, 1.5A, PowerDI5
ZXTP05120HFFDarlington TransistorStandardPNP120141.530000.52000211001/120002/2150
SOT23F
PNP, 120V, 1A, SOT23F

Part Comparison

Part Number