Diodes Incorporated — Analog and discrete power solutions
U QFN4040 16 SWP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-QFN4040-16-SWP.png
Back to Buck Converter

AP66200Q

3.8V to 60V Input Automotive Grade, 2A Low IQ Synchronous Buck Converter

Evaluation Boards and User Guides
Evaluation Board User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AP66200Q is an adjustable switching frequency, internally compensated, synchronous DC-DC buck converter with a default internal frequency of 500kHz. The device fully integrates a 185mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide highly efficient step-down DC-DC conversion.

The AP66200Q enables a continuous load current of up to 2A with as high as 95% efficiency. The device features current mode control operation, enabling easy loop stabilization, and supports a wide range of output capacitive loads.

With its high level of integration and minimal need for external components, the AP66200Q simplifies board layout and reduces space requirements. This makes it ideal for distributed power architectures.

The AP66200Q is available in the standard Green U-QFN4040- 16/SWP (Type UXB) package.

Feature(s)

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: -40°C to +125°C TA
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • VIN8V to 60V
  • 2A Continuous Output Current
  • VOUT Adjustable from 0.8V to 50V
  • Enhanced Efficiency Mode with Bias
  • Adjustable Switching Frequency. 500kHz Default Frequency
  • Start-Up with Pre-Biased Output
  • External Soft-Start with Tracking – Sequential, Ratiometric, or
  • Default Internal Soft-Start of 1.7ms
  • Enable Pin with 5% tolerance
  • Soft Discharge
  • ±5% Power Good Detection with Internal Pull-Up Resistor
  • Overcurrent Protection (OCP) with Hiccup
  • Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP66200Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

 

Application(s)

  • General-purpose point-of-load DC/DC power conversion
  • Automotive infotainments
  • Telecommunication systems
  • Distributed power systems
  • Home audio devices
  • Consumer electronics
  • Network systems
  • FPGA, DSP, and ASIC supplies
  • Green electronics

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Automotive
Type Buck
Minimum Input Voltage (V) 3.8
Maximum Input Voltage (V) 60
Output Current (A) 2
Minimum Output Voltage (V) 0.8
Maximum Output Voltage (V) 50
Quiescent Current Typ (µA) 50
Shutdown Current Typ (µA) 1.5
Frequency Typ (kHz) 300/500/2500
HS RDS(ON) (mΩ) 120
LS RDS(ON) (mΩ) 55
Features Enhanced Efficiency Mode with Bias, Adjustable Switching Frequency. 500kHz Default Frequency, Start-up with Pre-biased Output, External Soft-Start with Tracking – Sequential, Ratiometric, or Absolute, Default Internal Soft-Start of 1.7ms, Enable Pin with 5

Technical Documents

Application Notes

Evaluation Boards and User Guides

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf