NPN, 32V, 1A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 32 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 1 |
hFE (Min) | 180 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | - |
hFE (@ IC2) (A) | - |
VCE(sat) Max (mV) | 400 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | 280 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2313 | 2019-10-21 | 2020-01-21 | Qualification of "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site, Conversion to Copper Bond Wire, and Qualification of Additional Die Passivation Layer on Select Products |