Single 2 Input NAND Gate
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74AHC1G00 is a single 2-input positive NAND gate with a standard push-pull output. The device is designed for operation with a power supply range of 2.0V to 5.5V. The gate performs the positive Boolean function: Y = A
Function | NAND |
---|---|
Type | Logic Gates |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | AHC |
VCC Min (V) | 2 |
VCC Max (V) | 5.5 |
Input Type | Standard CMOS |
Output Type | Push-Pull |
Output Current (mA) | 8 |