Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
Back to Logic Master Table

74AHC1G125

Single Buffer, 3-State, OE LOW

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74AHC1G125 is a single non-inverting buffer/bus driver with a 3-state output. The output enters a high impedance state when a HIGH-level is applied to the output enable (OE) pin. The device is designed for operation with a power supply range of 2.0V to 5.5V.

Feature(s)

  • Supply Voltage Range from 2.0V to 5.5V
  • ± 8 mA Output Drive at 5.0V
  • CMOS low power consumption
  • Schmitt Trigger Action at All Inputs Make the Circuit Tolerant for Slower Input Rise and Fall Time.
  • ESD Protection per JESD 22 - Exceeds 200-V Machine Model (A115-A) - Exceeds 2000-V Human Body Model (A114-A) - Exceeds 1000-V Charged Device Model (C101C)
  • Latch-Up Exceeds 100mA per JESD 78, Class II
  • SOT25 and SOT353: Assemb°C with “Green” Molding Compound (no Br, Sb)
  • Lead Free Finish / RoHS Compliant
  • Application(s)

  • General Purpose Logic
  • Wide array of products such as: - PCs, networking, notebooks, netbooks, PDAs - Computer peripherals, hard drives, CD/DVD ROM - TV, DVD, DVR, set top box - Phones, Personal Navigation / GPS - MP3 players ,Cameras, Video Recorders
  • Product Specifications

    Product Parameters

    Function Buffer
    Type Buffers/Inverters/Transceivers
    Compliance (Only Automotive supports PPAP) Standard
    Channels 1
    Family AHC
    VCC Min (V) 2
    VCC Max (V) 5.5
    Input Type Standard CMOS
    Output Type 3-State
    Output Current (mA) 8

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf