Schmitt Trigger Inverter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74AHC1G14Q is an automotive compliant Schmitt-trigger inverter gate with a standard push-pull output. The device is designed for operation with a power supply range of 2.0V to 5.5V.
Function | Inverter |
---|---|
Type | Buffers/Inverters/Transceivers |
Compliance (Only Automotive supports PPAP) | Automotive |
Channels | 1 |
Family | AHC |
VCC Min (V) | 2 |
VCC Max (V) | 5.5 |
Input Type | Standard CMOS |
Output Type | Push-Pull |
Output Current (mA) | 8 |