Schmitt Trigger Inverter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74AHCT1G14 is a single 1-input Schmitt-trigger inverter gate with a standard push-pull output. The device is designed for operation with a power supply range of 4.5V to 5.5V. The gate performs the positive Boolean function: Y = A
Function | Inverter |
---|---|
Type | Buffers/Inverters/Transceivers |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | AHCT |
VCC Min (V) | 4.5 |
VCC Max (V) | 5.5 |
Input Type | TTL Compatible CMOS |
Output Type | Push-Pull |
Output Current (mA) | 8 |