Dual Inverters, Open Drains
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
- PCs, networking, notebooks, netbooks, PDAs
- Tablet Computers, E-readers
- Computer peripherals, hard drives, CD/DVD ROM
- TV, DVD, DVR, set top box
- Cell Phones, Personal Navigation / GPS
- MP3 players ,Cameras, Video Recorders
Function | Inverter |
---|---|
Type | Buffers/Inverters/Transceivers |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 2 |
Family | AUP |
VCC Min (V) | 0.8 |
VCC Max (V) | 3.6 |
Input Type | Standard CMOS |
Output Type | Open-Drain |
Output Current (mA) | 4 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |